The system font objects are globally available for a graphical application.
System fonts are by design read only, hence there are not any functions to change them during runtime. If the application needs additional fonts it should add additional font objects.
Modules | |
Quick Start Guide(s) | |
In this section you can find a list of all Quick Start guides related to the System font. | |
Variables | |
struct font | sysfont |
Initialize a basic system font. More... | |
struct font sysfont |
Initialize a basic system font.
This initializes a basic system font globally usable by the application.
Referenced by about_co_routine(), about_task(), gfx_mono_menu_init(), gfx_mono_spinctrl_draw(), gfx_mono_spinctrl_draw_button(), init_display(), main(), main_co_routine(), main_task(), menu_draw(), setup_board(), terminal_co_routine(), and terminal_task().