This module describes all MCL Confirmation API's.
Functions | |
void | mcps_data_conf (uint8_t *m) |
Wrapper function for messages of type mcps_data_conf_t. More... | |
void | mlme_reset_conf (uint8_t *m) |
Wrapper function for messages of type mlme_reset_conf_t. More... | |
void | mlme_set_conf (uint8_t *m) |
Wrapper function for messages of type mlme_set_conf_t. More... | |
void mcps_data_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mcps_data_conf_t.
This function is a callback for mcps data confirm.
m | Pointer to message structure |
References mcps_data_conf_tag::msduHandle, mcps_data_conf_tag::status, mcps_data_conf_tag::Timestamp, and usr_mcps_data_conf().
void mlme_reset_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_reset_conf_t.
This function is a callback for mlme reset confirm.
m | Pointer to message structure |
References mlme_reset_conf_tag::status, and usr_mlme_reset_conf().
void mlme_set_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_set_conf_t.
This function is a callback for mlme set confirm.
m | Pointer to message structure |
References mlme_set_conf_tag::PIBAttribute, mlme_set_conf_tag::status, and usr_mlme_set_conf().