The broadcast announcement module implements a periodic explicit announcement.
THe module announces the announcements that have been registered with the announcement module.
The broadcast announcement module uses 1 channel.
Files | |
file | broadcast-announcement.h |
Neighbor discovery header file | |
Functions | |
clock_time_t | broadcast_announcement_beacon_interval (void) |
void | broadcast_announcement_init (uint16_t channel, clock_time_t bump_time, clock_time_t min_time, clock_time_t max_time) |
clock_time_t broadcast_announcement_beacon_interval | ( | void | ) |
void broadcast_announcement_init | ( | uint16_t | channel, |
clock_time_t | bump_time, | ||
clock_time_t | min_time, | ||
clock_time_t | max_time | ||
) |