Macros | |
#define | UIP_CONF_DS6_DEFRT_NBU 2 |
Minimum number of default routers. More... | |
#define | UIP_CONF_DS6_PREFIX_NBU 2 |
Default number of IPv6 prefixes associated to the node's interface. More... | |
#define | UIP_CONF_IPV6_CHECKS 1 |
Do we do IPv6 consistency checks (highly recommended, default: yes) More... | |
#define | UIP_CONF_IPV6_QUEUE_PKT 0 |
Do we do per neighbor queuing during address resolution (default: no) More... | |
#define | UIP_CONF_IPV6_REASSEMBLY 0 |
Do we do IPv6 fragmentation (default: no) More... | |
#define | UIP_CONF_NETIF_MAX_ADDRESSES 3 |
Default number of IPv6 addresses associated to the node's interface. More... | |
#define | UIP_LINK_MTU 1280 |
The maximum transmission unit at the IP Layer. More... | |
#define UIP_CONF_DS6_DEFRT_NBU 2 |
Minimum number of default routers.
#define UIP_CONF_DS6_PREFIX_NBU 2 |
Default number of IPv6 prefixes associated to the node's interface.
#define UIP_CONF_IPV6_CHECKS 1 |
Do we do IPv6 consistency checks (highly recommended, default: yes)
#define UIP_CONF_IPV6_QUEUE_PKT 0 |
Do we do per neighbor queuing during address resolution (default: no)
#define UIP_CONF_IPV6_REASSEMBLY 0 |
Do we do IPv6 fragmentation (default: no)
#define UIP_CONF_NETIF_MAX_ADDRESSES 3 |
Default number of IPv6 addresses associated to the node's interface.
#define UIP_LINK_MTU 1280 |
The maximum transmission unit at the IP Layer.
Referenced by tcpip_ipv6_output(), uip_ds6_init(), uip_icmp6_error_output(), and uip_process().