Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
UDP configuration options

Note
The UDP support in uIP is still not entirely complete; there is no support for sending or receiving broadcast or multicast packets, but it works well enough to support a number of vital applications such as DNS queries, though

Macros

#define UIP_UDP
 Toggles whether UDP support should be compiled in or not. More...
 
#define UIP_UDP_CHECKSUMS
 Toggles if UDP checksums should be used or not. More...
 
#define UIP_UDP_CONNS
 The maximum amount of concurrent UDP connections. More...
 

#define UIP_UDP

Toggles whether UDP support should be compiled in or not.

#define UIP_UDP_CHECKSUMS

Toggles if UDP checksums should be used or not.

Note
Support for UDP checksums is currently not included in uIP, so this option has no function.
#define UIP_UDP_CONNS

The maximum amount of concurrent UDP connections.

Referenced by eventhandler(), uip_init(), and uip_process().