protocol definitions
Data Structures | |
struct | usb_phdc_classfnct_desc_t |
PHDC Class Function Descriptor. More... | |
struct | usb_phdc_fnctext_desc_t |
PHDC Function Extension Descriptor Note: The wDevSpecializations fields must follow this struct. More... | |
struct | usb_phdc_fnctext_singlespec_desc_t |
PHDC Function Extension Descriptor with single specification. More... | |
struct | usb_phdc_meta_data_1_desc_t |
struct | usb_phdc_meta_data_desc_t |
PHDC Meta-Data Descriptor Note: The optional meta-data field (0 to 253B) can follow this struct. More... | |
struct | usb_phdc_metadata_msg_1_t |
struct | usb_phdc_metadata_msg_t |
PHDC Meta-Data Message Note: The optional meta-data field (0 to EPx_size-21) can follow this struct. More... | |
struct | usb_phdc_qos_desc_t |
PHDC QoS Descriptor. More... | |
Macros | |
#define | METADATA_MESSAGE_SIG {'P','h','d','c','Q','o','S','S','i','g','n','a','t','u','r','e'} |
String use by meta-data message to verify it. More... | |
Enumerations | |
enum | usb_descriptor_type_phdc { USB_DT_PHDC_CLASSFUNCTION = 0x20, USB_DT_PHDC_QOS = 0x21, USB_DT_PHDC_METADATA = 0x22, USB_DT_PHDC_11073PHD_FUNCTION = 0x30 } |
PHDC USB descriptor types. More... | |
enum | usb_phdc_capability { USB_PHDC_CAPABILITY_METADATAMSG_PREAMBLE = (1 << 0) } |
PHDC interface capability. More... | |
enum | usb_phdc_data_msg_format_code { USB_PHDC_DATAMSG_FORMAT_VENDOR = 0x01, USB_PHDC_DATAMSG_FORMAT_11073_20601 = 0x02 } |
PHDC Data/Messaging format code. More... | |
enum | usb_phdc_feature { USB_PHDC_FEATURE_METADATA = 0x01 } |
Standard USB PHDC interface feature flags. More... | |
enum | usb_phdc_qos_encoding_version { USB_PHDC_QOS_ENCODING_VERSION_1 = 0x01 } |
QoS Encoding Version. More... | |
Possible Class value | |
#define | PHDC_CLASS 0x0F |
Possible SubClass value | |
#define | PHDC_SUB_CLASS 0x00 |
Possible protocol value | |
| |
#define | PHDC_PROTOCOL 0x00 |
latency/reliability bin for the QoS data | |
#define | USB_PHDC_QOS_VERYHIGH_BEST (1<<5) |
#define | USB_PHDC_QOS_HIGH_BEST (1<<4) |
#define | USB_PHDC_QOS_MEDIUM_BEST (1<<3) |
#define | USB_PHDC_QOS_MEDIUM_BETTER (1<<2) |
#define | USB_PHDC_QOS_MEDIUM_GOOD (1<<1) |
#define | USB_PHDC_QOS_LOW_GOOD (1<<0) |
String use by meta-data message to verify it.
Referenced by udi_phdc_enable(), and udi_phdc_received_preample().
#define PHDC_CLASS 0x0F |
#define PHDC_PROTOCOL 0x00 |
#define PHDC_SUB_CLASS 0x00 |
#define USB_PHDC_QOS_HIGH_BEST (1<<4) |
#define USB_PHDC_QOS_LOW_GOOD (1<<0) |
#define USB_PHDC_QOS_MEDIUM_BEST (1<<3) |
Referenced by ieee11073_decode_metadata(), and ieee11073_send_association().
#define USB_PHDC_QOS_MEDIUM_BETTER (1<<2) |
Referenced by ieee11073_skeleton_send_measure_2().
#define USB_PHDC_QOS_MEDIUM_GOOD (1<<1) |
#define USB_PHDC_QOS_VERYHIGH_BEST (1<<5) |
enum usb_phdc_capability |
enum usb_phdc_feature |