WINC3400 BLE Application example code.
Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.
#include "driver/include/m2m_types.h"
#include "driver/include/m2m_wifi.h"
#include "at_ble_api.h"
#include "ble_manager.h"
Macros | |
#define | M2M_DEVICE_NAME "WINC3400_00:00" |
#define | MAC_ADDRESS {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84} |
Functions | |
void | m2m_ble_api_write_func (uint8 *msg, uint32 len) |
sint8 | m2m_ble_event_get (at_ble_events_t *event, at_ble_event_parameter_t *params) |
sint8 | m2m_ble_init (void) |
void | m2m_ble_wifi_callback (uint8 u8MsgType, void *pvMsg) |
sint8 | m2m_ble_wifi_init (tstrWifiInitParam *param) |
#define M2M_DEVICE_NAME "WINC3400_00:00" |
#define MAC_ADDRESS {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84} |
sint8 m2m_ble_event_get | ( | at_ble_events_t * | event, |
at_ble_event_parameter_t * | params | ||
) |
sint8 m2m_ble_init | ( | void | ) |
void m2m_ble_wifi_callback | ( | uint8 | u8MsgType, |
void * | pvMsg | ||
) |
sint8 m2m_ble_wifi_init | ( | tstrWifiInitParam * | param | ) |