Microchip® Advanced Software Framework

ip64-conf-example.h File Reference

Macros

#define IP64_CONF_ETH_DRIVER   ip64_tap_driver
 
#define IP64_CONF_INPUT   ip64_eth_interface_input
 
#define IP64_CONF_UIP_FALLBACK_INTERFACE   ip64_eth_interface
 

#define IP64_CONF_ETH_DRIVER   ip64_tap_driver
#define IP64_CONF_INPUT   ip64_eth_interface_input
#define IP64_CONF_UIP_FALLBACK_INTERFACE   ip64_eth_interface

Referenced by interface_init(), and interface_output().