#include "contiki-conf.h"
Data Structures | |
struct | ip64_eth_addr |
The Ethernet address. More... | |
struct | ip64_eth_hdr |
The Ethernet header. More... | |
Macros | |
#define | IP64_ETH_TYPE_ARP 0x0806 |
#define | IP64_ETH_TYPE_IP 0x0800 |
#define | IP64_ETH_TYPE_IPV6 0x86dd |
Functions | |
void | ip64_eth_addr_set (struct ip64_eth_addr *addr) |
Variables | |
struct ip64_eth_addr | ip64_eth_addr |
#define IP64_ETH_TYPE_ARP 0x0806 |
Referenced by ip64_arp_arp_input(), ip64_arp_create_arp_request(), and ip64_eth_interface_input().
#define IP64_ETH_TYPE_IP 0x0800 |
Referenced by ip64_arp_create_arp_request(), ip64_arp_create_ethhdr(), and ip64_eth_interface_input().
#define IP64_ETH_TYPE_IPV6 0x86dd |
void ip64_eth_addr_set | ( | struct ip64_eth_addr * | addr | ) |
struct ip64_eth_addr ip64_eth_addr |