Microchip® Advanced Software Framework

ip64-slip-interface.h File Reference

Functions

void ip64_slip_interface_input (uint8_t *packet, uint16_t len)
 

Variables

struct uip_fallback_interface ip64_slip_interface
 

void ip64_slip_interface_input ( uint8_t *  packet,
uint16_t  len 
)

struct uip_fallback_interface ip64_slip_interface