Microchip® Advanced Software Framework

ip64-special-ports.h File Reference

Functions

int ip64_special_ports_incoming_is_special (uint16_t port)
 
int ip64_special_ports_outgoing_is_special (uint16_t port)
 
int ip64_special_ports_translate_incoming (uint16_t incoming_port, uip_ip6addr_t *newaddr, uint16_t *newport)
 
int ip64_special_ports_translate_outgoing (uint16_t incoming_port, const uip_ip6addr_t *ip6addr, uint16_t *newport)
 

int ip64_special_ports_incoming_is_special ( uint16_t  port)

Referenced by ip64_4to6().

int ip64_special_ports_outgoing_is_special ( uint16_t  port)

Referenced by ip64_6to4().

int ip64_special_ports_translate_incoming ( uint16_t  incoming_port,
uip_ip6addr_t newaddr,
uint16_t *  newport 
)

Referenced by ip64_4to6().

int ip64_special_ports_translate_outgoing ( uint16_t  incoming_port,
const uip_ip6addr_t ip6addr,
uint16_t *  newport 
)

Referenced by ip64_6to4().