Microchip® Advanced Software Framework

ip64-webserver.h File Reference

Functions

void ip64_webserver_init (void)
 
void urlconv_init (void)
 
void urlconv_tofilename (char *dest, char *source, unsigned char maxlen)
 
void webserver_log (char *msg)
 
void webserver_log_file (uip_ipaddr_t *requester, char *file)
 

void ip64_webserver_init ( void  )

References NULL, and process_start().

Referenced by PROCESS_THREAD().

void urlconv_init ( void  )
void urlconv_tofilename ( char *  dest,
char *  source,
unsigned char  maxlen 
)
void webserver_log ( char *  msg)

References log_message.

void webserver_log_file ( uip_ipaddr_t requester,
char *  file 
)

References buf, log_message, and uip_ip6addr_t::u8.