Microchip® Advanced Software Framework

mac/serial_if/bcn_ffd/ncp/app_config.h File Reference
#include "stack_config.h"

Macros

#define EE_IEEE_ADDR   (0)
 
#define NUMBER_OF_APP_TIMERS   (0)
 Defines the number of timers used by the application. More...
 
#define NUMBER_OF_LARGE_APP_BUFS   (4)
 Defines the number of additional large buffers used by the application. More...
 
#define NUMBER_OF_SMALL_APP_BUFS   (0)
 Defines the number of additional small buffers used by the application. More...
 
#define TOTAL_NUMBER_OF_BUFS
 
#define TOTAL_NUMBER_OF_LARGE_BUFS
 Defines the total number of large buffers used by the application and the layers below. More...
 
#define TOTAL_NUMBER_OF_SMALL_BUFS
 Defines the total number of small buffers used by the application and the layers below. More...
 
#define TOTAL_NUMBER_OF_TIMERS
 Defines the total number of timers used by the application and the layers below. More...
 

#define EE_IEEE_ADDR   (0)
#define NUMBER_OF_APP_TIMERS   (0)

Defines the number of timers used by the application.

#define NUMBER_OF_LARGE_APP_BUFS   (4)

Defines the number of additional large buffers used by the application.

#define NUMBER_OF_SMALL_APP_BUFS   (0)

Defines the number of additional small buffers used by the application.

#define TOTAL_NUMBER_OF_BUFS
Value:
#define TOTAL_NUMBER_OF_SMALL_BUFS
Defines the total number of small buffers used by the application and the layers below.
Definition: mac/serial_if/bcn_ffd/ncp/app_config.h:76
#define TOTAL_NUMBER_OF_LARGE_BUFS
Defines the total number of large buffers used by the application and the layers below.
Definition: mac/serial_if/bcn_ffd/ncp/app_config.h:69
#define TOTAL_NUMBER_OF_LARGE_BUFS
Value:
#define NUMBER_OF_LARGE_APP_BUFS
Defines the number of additional large buffers used by the application.
Definition: mac/serial_if/bcn_ffd/ncp/app_config.h:60
#define NUMBER_OF_LARGE_STACK_BUFS
Definition: stack_config.h:293

Defines the total number of large buffers used by the application and the layers below.

#define TOTAL_NUMBER_OF_SMALL_BUFS
Value:
#define NUMBER_OF_SMALL_APP_BUFS
Defines the number of additional small buffers used by the application.
Definition: mac/serial_if/bcn_ffd/ncp/app_config.h:63
#define NUMBER_OF_SMALL_STACK_BUFS
Definition: stack_config.h:302

Defines the total number of small buffers used by the application and the layers below.

#define TOTAL_NUMBER_OF_TIMERS
Value:
#define NUMBER_OF_APP_TIMERS
Defines the number of timers used by the application.
Definition: mac/serial_if/bcn_ffd/ncp/app_config.h:52
#define NUMBER_OF_TOTAL_STACK_TIMERS
Definition: stack_config.h:287

Defines the total number of timers used by the application and the layers below.