Implements the functionality required for Association.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include <compiler.h>
#include <string.h>
#include <stdint.h>
#include <stdbool.h>
#include "return_val.h"
#include "pal.h"
#include "bmm.h"
#include "qmm.h"
#include "tal.h"
#include "ieee_const.h"
#include "mac_msg_const.h"
#include "mac_api.h"
#include "mac_msg_types.h"
#include "mac_data_structures.h"
#include "stack_config.h"
#include "mac_internal.h"
#include "mac.h"
#include "mac_config.h"
#include "mac_build_config.h"
Macros | |
#define | ASSOC_REQ_PAYLOAD_LEN (2) |
#define | ASSOC_RESP_PAYLOAD_LEN (4) |
#define ASSOC_REQ_PAYLOAD_LEN (2) |
#define ASSOC_RESP_PAYLOAD_LEN (4) |