Implements the building of beacon frames and initiates transmission via CSMA-CA after reception of a beacon request frame in a nonbeacon-enabled PAN.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include <compiler.h>
#include <string.h>
#include <stdint.h>
#include <stdbool.h>
#include "return_val.h"
#include "pal.h"
#include "bmm.h"
#include "qmm.h"
#include "tal.h"
#include "ieee_const.h"
#include "mac_msg_const.h"
#include "mac_api.h"
#include "mac_msg_types.h"
#include "mac_data_structures.h"
#include "stack_config.h"
#include "mac_internal.h"
#include "mac.h"
#include "mac_build_config.h"
Macros | |
#define | ADVNC_BCN_PREP_TIME (50) |
#define | BEACON_MAX_PEND_ADDR_CNT (7) |
#define | BEACON_PAYLOAD_LEN (4) |
#define | MAC_MIN_WAKEUP_US (200) |
#define ADVNC_BCN_PREP_TIME (50) |
#define BEACON_MAX_PEND_ADDR_CNT (7) |
#define BEACON_PAYLOAD_LEN (4) |
#define MAC_MIN_WAKEUP_US (200) |