Dispatches the events by decoding the message type.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include <compiler.h>
#include <stddef.h>
#include <stdint.h>
#include <stdbool.h>
#include "return_val.h"
#include "pal.h"
#include "bmm.h"
#include "qmm.h"
#include "tal.h"
#include "ieee_const.h"
#include "mac_msg_const.h"
#include "mac_api.h"
#include "mac_msg_types.h"
#include "mac_data_structures.h"
#include "stack_config.h"
#include "mac_internal.h"
#include "mac.h"
#include "mac_config.h"
#include "mac_build_config.h"
Functions | |
void | dispatch_event (uint8_t *event) |
Obtains the message type from the buffer and calls the respective handler. More... | |
static | FLASH_DECLARE (handler_t dispatch_table[LAST_MESSAGE+1]) |
|
static |