Microchip® Advanced Software Framework

mac_tx_coord_realignment_command.c File Reference

Implements the coordinator realignment command.

  • Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include <compiler.h>
#include <string.h>
#include <stdint.h>
#include <stdbool.h>
#include "return_val.h"
#include "pal.h"
#include "bmm.h"
#include "qmm.h"
#include "tal.h"
#include "ieee_const.h"
#include "mac_msg_const.h"
#include "mac_api.h"
#include "mac_msg_types.h"
#include "mac_data_structures.h"
#include "stack_config.h"
#include "mac_internal.h"
#include "mac.h"

Macros

#define COORD_REALIGN_PAYLOAD_LEN   (9)
 

#define COORD_REALIGN_PAYLOAD_LEN   (9)