#include <stdio.h>
Macros | |
#define | FUNC_ENTRY |
#define | FUNC_ENTRY_MAX |
#define | FUNC_ENTRY_MED |
#define | FUNC_ENTRY_NOLOG |
#define | FUNC_EXIT |
#define | FUNC_EXIT_MAX |
#define | FUNC_EXIT_MAX_RC(x) |
#define | FUNC_EXIT_MED |
#define | FUNC_EXIT_MED_RC(x) |
#define | FUNC_EXIT_NOLOG |
#define | FUNC_EXIT_RC(x) |
#define | NOSTACKTRACE 1 |
#define FUNC_ENTRY |
Referenced by MQTTDeserialize_ack(), MQTTDeserialize_connack(), MQTTDeserialize_connect(), MQTTDeserialize_publish(), MQTTDeserialize_suback(), MQTTDeserialize_subscribe(), MQTTDeserialize_unsuback(), MQTTDeserialize_unsubscribe(), MQTTPacket_decode(), MQTTPacket_decodenb(), MQTTPacket_encode(), MQTTSerialize_ack(), MQTTSerialize_connack(), MQTTSerialize_connect(), MQTTSerialize_connectLength(), MQTTSerialize_GetConnectLength(), MQTTSerialize_publish(), MQTTSerialize_suback(), MQTTSerialize_subscribe(), MQTTSerialize_unsuback(), MQTTSerialize_unsubscribe(), MQTTSerialize_zero(), and readMQTTLenString().
#define FUNC_ENTRY_MAX |
#define FUNC_ENTRY_MED |
#define FUNC_ENTRY_NOLOG |
#define FUNC_EXIT |
#define FUNC_EXIT_MAX |
#define FUNC_EXIT_MAX_RC | ( | x | ) |
#define FUNC_EXIT_MED |
#define FUNC_EXIT_MED_RC | ( | x | ) |
#define FUNC_EXIT_NOLOG |
#define FUNC_EXIT_RC | ( | x | ) |
Referenced by MQTTDeserialize_ack(), MQTTDeserialize_connack(), MQTTDeserialize_connect(), MQTTDeserialize_publish(), MQTTDeserialize_suback(), MQTTDeserialize_subscribe(), MQTTDeserialize_unsuback(), MQTTDeserialize_unsubscribe(), MQTTPacket_decode(), MQTTPacket_decodenb(), MQTTPacket_encode(), MQTTSerialize_ack(), MQTTSerialize_connack(), MQTTSerialize_connect(), MQTTSerialize_connectLength(), MQTTSerialize_GetConnectLength(), MQTTSerialize_publish(), MQTTSerialize_suback(), MQTTSerialize_subscribe(), MQTTSerialize_unsuback(), MQTTSerialize_unsubscribe(), MQTTSerialize_zero(), and readMQTTLenString().
#define NOSTACKTRACE 1 |