Microchip® Advanced Software Framework

qs_pinmux_basic.c File Reference

SAM GPIO PINMUX Driver Quick Start.

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>

Functions

int main (void)
 

int main ( void  )

[setup] [pinmux_config]

[pinmux_config] [pinmux_config_defaults]

[pinmux_config_defaults]

[pinmux_update_config_values]

[pinmux_update_config_values]

[pinmux_set_config]

[pinmux_set_config] [setup]

[main] [pinmux_change_input_sampling]

[pinmux_change_input_sampling]

[main]

References system_pinmux_config::direction, system_pinmux_config::input_pull, system_pinmux_config::mux_position, system_init(), system_pinmux_get_config_defaults(), SYSTEM_PINMUX_GPIO, SYSTEM_PINMUX_PIN_DIR_INPUT, SYSTEM_PINMUX_PIN_PULL_UP, SYSTEM_PINMUX_PIN_SAMPLE_ONDEMAND, system_pinmux_pin_set_config(), and system_pinmux_pin_set_input_sample_mode().