Microchip® Advanced Software Framework

qs_system_interrupt.c File Reference

SAM System Interrupt Driver Quick Start.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>

Functions

int main (void)
 

Variables

volatile bool is_ready
 

int main ( void  )

[main_1] [critical_section_start]

[critical_section_start]

[do_critical_code]

[do_critical_code]

[critical_section_end]

[critical_section_end] [main_1]

[main_2] [module_int_enable]

[module_int_enable]

[global_int_enable]

[global_int_enable] [main_2]

References is_ready, system_init(), system_interrupt_enable(), system_interrupt_enable_global(), system_interrupt_enter_critical_section(), system_interrupt_leave_critical_section(), and SYSTEM_INTERRUPT_MODULE_RTC.

volatile bool is_ready

Referenced by main().