SAM USART Quick Start.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Functions | |
void | configure_usart (void) |
[module_inst] More... | |
int | main (void) |
[setup] More... | |
Variables | |
struct usart_module | usart_instance |
[module_inst] More... | |
void configure_usart | ( | void | ) |
[module_inst]
[setup]
[setup_config]
[setup_config] [setup_config_defaults]
[setup_config_defaults]
[setup_change_config]
[setup_change_config]
[setup_set_config]
[setup_set_config]
[setup_enable]
[setup_enable]
int main | ( | void | ) |
[setup]
[setup_init]
[setup_init]
[main] [main_send_string]
[main_send_string]
[main_rec_var]
[main_rec_var]
[main_loop]
[main_read]
[main_read] [main_write]
[main_write]
[main_loop] [main]
References configure_usart(), STATUS_OK, system_init(), usart_instance, usart_read_wait(), usart_write_buffer_wait(), and usart_write_wait().
struct usart_module usart_instance |
[module_inst]