Microchip® Advanced Software Framework

qs_wdt_basic.c File Reference

SAM Watchdog Driver Quick Start.

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>

Functions

void configure_wdt (void)
 [setup] More...
 
int main (void)
 [setup] More...
 

void configure_wdt ( void  )

[setup]

[setup_1]

[setup_1] [setup_2]

[setup_2]

[setup_3]

[setup_3]

[setup_4]

[setup_4]

int main ( void  )

[setup]

[setup_init]

[setup_init]

[main] [main_1]

[main_1]

[main_2]

[main_2]

[main_3]

[main_3]

[main_4]

[main_4] [main_5]

[main_5]

[main]

References configure_wdt(), port_pin_get_input_level(), port_pin_set_output_level(), system_get_reset_cause(), system_init(), SYSTEM_RESET_CAUSE_WDT, and wdt_reset_count().