Microchip® Advanced Software Framework

ramp2c.c File Reference

SAM D21 TCC RAMP2C Example Application.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>
#include <string.h>
#include "conf_example.h"

Functions

void config_ramp2c (void)
 
static void configure_ac (void)
 
static void configure_eic (void)
 
static void configure_evsys (void)
 
static void configure_tcc_ramp2c_mode (void)
 
void TCC0_Handler (void)
 

Variables

static struct tcc_module tcc_inst
 

void config_ramp2c ( void  )
static void configure_evsys ( void  )
static

Referenced by config_ramp2c().

void TCC0_Handler ( void  )

References delay_us.

struct tcc_module tcc_inst
static