Microchip® Advanced Software Framework

rf212b-arch.h File Reference
#include <stdlib.h>
#include <stdint.h>
#include <stdio.h>

Functions

int rf212_arch_burstread_sram (uint8_t *buf, uint8_t offset, uint8_t len)
 
int rf212_arch_burstwrite_sram (uint8_t *buf, uint8_t offset, uint8_t len)
 
void rf212_arch_init (void)
 
int rf212_arch_read_frame (uint8_t *buf, uint8_t len)
 
uint8_t rf212_arch_read_reg (uint8_t reg)
 
void rf212_arch_reset (void)
 
int rf212_arch_spi_busy (void)
 
uint8_t rf212_arch_status (void)
 
int rf212_arch_write_frame (uint8_t *buf, uint8_t len)
 
int rf212_arch_write_reg (uint8_t reg, uint8_t val)
 

int rf212_arch_burstread_sram ( uint8_t *  buf,
uint8_t  offset,
uint8_t  len 
)
int rf212_arch_burstwrite_sram ( uint8_t *  buf,
uint8_t  offset,
uint8_t  len 
)
void rf212_arch_init ( void  )
int rf212_arch_read_frame ( uint8_t *  buf,
uint8_t  len 
)
uint8_t rf212_arch_read_reg ( uint8_t  reg)
void rf212_arch_reset ( void  )
int rf212_arch_spi_busy ( void  )
uint8_t rf212_arch_status ( void  )
int rf212_arch_write_frame ( uint8_t *  buf,
uint8_t  len 
)
int rf212_arch_write_reg ( uint8_t  reg,
uint8_t  val 
)