Ring buffer library implementation
#include "lib/ringbuf.h"
Functions | |
int | ringbuf_elements (struct ringbuf *r) |
Get the number of elements currently in the ring buffer. More... | |
int | ringbuf_get (struct ringbuf *r) |
Get a byte from the ring buffer. More... | |
void | ringbuf_init (struct ringbuf *r, uint8_t *dataptr, uint8_t size) |
Initialize a ring buffer. More... | |
int | ringbuf_put (struct ringbuf *r, uint8_t c) |
Insert a byte into the ring buffer. More... | |
int | ringbuf_size (struct ringbuf *r) |
Get the size of a ring buffer. More... | |