Simple Broadcaster Application declarations.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
#include "platform.h"
#include "at_ble_api.h"
#include "profiles.h"
#include "console_serial.h"
#include "timer_hw.h"
#include "conf_extint.h"
#include "ble_utils.h"
#include "conf_serialdrv.h"
#include "ble_manager.h"
Macros | |
#define | ADV_TYPE_LEN (0x01) |
#define | ADV_TYPE_NONCONN_UNDIRECTED AT_BLE_ADV_TYPE_NONCONN_UNDIRECTED |
#define | ADV_TYPE_SCANNABLE_UNDIRECTED AT_BLE_ADV_TYPE_SCANNABLE_UNDIRECTED |
#define | APP_BROADCAST_ADV_TIMEOUT (655) |
#define | APP_BROADCAST_FAST_ADV (1600) |
#define | BRD_ADV_DATA_APPEARANCE_DATA "\x80\x00" |
#define | BRD_ADV_DATA_APPEARANCE_LEN (2) |
#define | BRD_ADV_DATA_MANUFACTURER_DATA "\x00\x06\xd6\xb2\xf0\x05\xf0\xf8" |
#define | BRD_ADV_DATA_MANUFACTURER_LEN (0x08) |
#define | BRD_ADV_DATA_NAME_DATA "ATMEL-BROADCAST" |
#define | BRD_ADV_DATA_NAME_LEN (0x0f) |
#define | BRD_ADV_DATA_UUID_DATA "\x00\x18" |
#define | BRD_ADV_DATA_UUID_LEN (2) |
#define | MAX_ADV_LEN (28) |
#define | MAX_SCAN_LEN MAX_ADV_LEN |
Enumerations | |
enum | adv_data_type_t { ADV_DATA_TYPE_INCOMPLETE_SERVICE_UUID16 = 2, ADV_DATA_TYPE_COMPLETE_SERVICE_UUID16, ADV_DATA_TYPE_INCOMPLETE_SERVICE_UUID32, ADV_DATA_TYPE_COMPLETE_SERVICE_UUID32, ADV_DATA_TYPE_INCOMPLETE_SERVICE_UUID128, ADV_DATA_TYPE_COMPLETE_SERVICE_UUID128, ADV_DATA_TYPE_SHORTENED_LOCAL_NAME, ADV_DATA_TYPE_COMPLETE_LOCAL_NAME, ADV_DATA_TYPE_APPEARANCE = 0x019, ADV_DATA_TYPE_MANUFACTURER_DATA = 0xff } |
Advertisement data types. More... | |
enum | data_type_t { ADVERTISEMENT_DATA = 0, SCAN_RESP_DATA } |
data type, configurable by app to specify which part of the data(scan response or advertisement) should contain the data given by app. More... | |
enum | status_t { STATUS_SUCCESS = 0, STATUS_MAX_LENGTH_REACHED, STATUS_INVALID_PARAM, STATUS_OPERATION_NOT_SUPPORTED, STATUS_FAILED } |
Return status to app from the APIs provided. More... | |
#define ADV_TYPE_LEN (0x01) |
#define ADV_TYPE_NONCONN_UNDIRECTED AT_BLE_ADV_TYPE_NONCONN_UNDIRECTED |
Referenced by brd_set_advertisement_type().
#define ADV_TYPE_SCANNABLE_UNDIRECTED AT_BLE_ADV_TYPE_SCANNABLE_UNDIRECTED |
Referenced by brd_adv_init(), brd_set_advertisement_type(), and brd_set_data_type().
#define APP_BROADCAST_ADV_TIMEOUT (655) |
Referenced by brd_start_broadcast().
#define APP_BROADCAST_FAST_ADV (1600) |
Referenced by brd_start_broadcast().
#define BRD_ADV_DATA_APPEARANCE_DATA "\x80\x00" |
Referenced by brd_adv_init().
#define BRD_ADV_DATA_APPEARANCE_LEN (2) |
Referenced by brd_adv_init().
#define BRD_ADV_DATA_MANUFACTURER_DATA "\x00\x06\xd6\xb2\xf0\x05\xf0\xf8" |
Referenced by brd_adv_init().
#define BRD_ADV_DATA_MANUFACTURER_LEN (0x08) |
Referenced by brd_adv_init().
#define BRD_ADV_DATA_NAME_DATA "ATMEL-BROADCAST" |
Referenced by brd_adv_init(), and brd_start_broadcast().
#define BRD_ADV_DATA_NAME_LEN (0x0f) |
Referenced by brd_adv_init(), and brd_start_broadcast().
#define BRD_ADV_DATA_UUID_DATA "\x00\x18" |
Referenced by brd_adv_init().
#define BRD_ADV_DATA_UUID_LEN (2) |
Referenced by brd_adv_init().
#define MAX_ADV_LEN (28) |
Referenced by brd_adv_appearance(), brd_adv_comp_list_service_uuid128(), brd_adv_comp_list_service_uuid16(), brd_adv_comp_list_service_uuid32(), brd_adv_comp_local_name(), brd_adv_incomp_list_service_uuid128(), brd_adv_incomp_list_service_uuid16(), brd_adv_incomp_list_service_uuid32(), brd_adv_manufacturer_data(), and brd_adv_shortened_local_name().
#define MAX_SCAN_LEN MAX_ADV_LEN |
enum adv_data_type_t |
Advertisement data types.
enum data_type_t |
enum status_t |