Microchip® Advanced Software Framework

_events_module Struct Reference

Internal module structure to manage necessary globals

#include <events_common.h>

Data Fields

volatile uint32_t allocated_channels
 
uint8_t free_channels
 
struct events_hook * hook_list
 
volatile uint32_t interrupt_flag_ack_buffer
 
volatile uint32_t interrupt_flag_buffer
 

volatile uint32_t _events_module::allocated_channels
uint8_t _events_module::free_channels
struct events_hook* _events_module::hook_list
volatile uint32_t _events_module::interrupt_flag_ack_buffer
volatile uint32_t _events_module::interrupt_flag_buffer