Data Fields | |
union { | |
AppCmdHeader_t header | |
AppCmdIdentify_t identify | |
uint8_t payload | |
}; | |
uint16_t | addr |
bool | ready |
uint8_t | size |
union { ... } |
uint16_t AppCmdPendingTableEntry_t::addr |
Referenced by APP_CommandsInit(), appCmdBuffer(), appCmdDataConf(), and appCmdDataRequest().
AppCmdHeader_t AppCmdPendingTableEntry_t::header |
AppCmdIdentify_t AppCmdPendingTableEntry_t::identify |
uint8_t AppCmdPendingTableEntry_t::payload |
Referenced by appCmdDataRequest().
bool AppCmdPendingTableEntry_t::ready |
Referenced by APP_CommandsInit(), APP_CommandsPending(), appCmdBuffer(), and appCmdDataConf().
uint8_t AppCmdPendingTableEntry_t::size |
Referenced by appCmdBuffer(), and appCmdDataRequest().