Data Fields | |
uint8_t | count |
bool | isFree |
bool | isSticky |
char | Topic [MAX_SHADOW_TOPIC_LENGTH_BYTES] |
uint8_t SubscriptionRecord_t::count |
bool SubscriptionRecord_t::isFree |
bool SubscriptionRecord_t::isSticky |
Referenced by incrementSubscriptionCnt(), initializeRecords(), and subscribeToShadowActionAcks().
char SubscriptionRecord_t::Topic[MAX_SHADOW_TOPIC_LENGTH_BYTES] |
Referenced by subscribeToShadowActionAcks().