Data Fields | |
struct uip_eth_addr | ethaddr |
uip_ip4addr_t | ipaddr |
uip_ipaddr_t | ipaddr |
uint8_t | time |
struct uip_eth_addr arp_entry::ethaddr |
Referenced by arp_update(), ip64_arp_create_ethhdr(), uip_arp_out(), and uip_arp_update().
uip_ip4addr_t arp_entry::ipaddr |
Referenced by arp_update(), ip64_arp_check_cache(), ip64_arp_create_ethhdr(), ip64_arp_timer(), uip_arp_out(), uip_arp_timer(), and uip_arp_update().
uip_ipaddr_t arp_entry::ipaddr |
uint8_t arp_entry::time |
Referenced by arp_update(), ip64_arp_timer(), uip_arp_timer(), and uip_arp_update().