#include <at_ble_api.h>
Data Fields | |
uint16_t | con_intv_max |
uint16_t | con_intv_min |
uint16_t | con_latency |
at_ble_handle_t | handle |
at_ble_connection_params_t | params |
uint16_t | superv_to |
uint16_t at_ble_conn_param_update_request_t::con_intv_max |
uint16_t at_ble_conn_param_update_request_t::con_intv_min |
uint16_t at_ble_conn_param_update_request_t::con_latency |
at_ble_handle_t at_ble_conn_param_update_request_t::handle |
Referenced by ble_conn_param_update_req(), and gapc_param_update_req_ind().
at_ble_connection_params_t at_ble_conn_param_update_request_t::params |
Referenced by gapc_param_update_req_ind().
uint16_t at_ble_conn_param_update_request_t::superv_to |