Parameters of the Health thermometer service database.
#include <at_ble_api.h>
Data Fields | |
uint8_t | features |
Health thermometer Feature (. More... | |
uint16_t | meas_intv |
Measurement interval (latest known interval range) More... | |
uint8_t | temp_type |
Temperature Type Value. More... | |
uint16_t | valid_range_max |
Measurement Interval Valid Range - Maximal Value. More... | |
uint16_t | valid_range_min |
Measurement Interval Valid Range - Minimal Value. More... | |
uint8_t at_ble_htpt_db_cfg::features |
Health thermometer Feature (.
uint16_t at_ble_htpt_db_cfg::meas_intv |
Measurement interval (latest known interval range)
uint8_t at_ble_htpt_db_cfg::temp_type |
Temperature Type Value.
uint16_t at_ble_htpt_db_cfg::valid_range_max |
Measurement Interval Valid Range - Maximal Value.
uint16_t at_ble_htpt_db_cfg::valid_range_min |
Measurement Interval Valid Range - Minimal Value.