Microchip® Advanced Software Framework

at_ble_init_config_t Struct Reference

#include <at_ble_api.h>

Data Fields

uint8_t btlc1000_module_version
 Either AT_BTLC1000_MR or AT_BTLC1000_ZR. More...
 
at_ble_bus_info_t bus_info
 Bus info with structure at_ble_bus_info_t. More...
 
at_ble_mempool_t event_mem_pool
 Memory pool that the library should use to queue events. More...
 
at_ble_mempool_t event_params_mem_pool
 Memory pool that library should use to save queued events parameters. More...
 
at_ble_mempool_t memPool
 Memory pool that library can use for storing data base related data. More...
 
at_ble_platform_api_list_t platform_api_list
 platform APIs More...
 
at_ble_mempool_t rx_fifo_mem_pool
 Memory pool that library should use as Rx FIFO buffer. More...
 

uint8_t at_ble_init_config_t::btlc1000_module_version
at_ble_bus_info_t at_ble_init_config_t::bus_info

Bus info with structure at_ble_bus_info_t.

Referenced by ble_device_init(), and ble_init().

at_ble_mempool_t at_ble_init_config_t::event_mem_pool

Memory pool that the library should use to queue events.

Referenced by ble_device_init(), and ble_init().

at_ble_mempool_t at_ble_init_config_t::event_params_mem_pool

Memory pool that library should use to save queued events parameters.

Referenced by ble_device_init(), and ble_init().

at_ble_mempool_t at_ble_init_config_t::memPool

Memory pool that library can use for storing data base related data.

Referenced by ble_device_init(), and ble_init().

at_ble_platform_api_list_t at_ble_init_config_t::platform_api_list

platform APIs

Referenced by ble_device_init(), ble_init(), and main().

at_ble_mempool_t at_ble_init_config_t::rx_fifo_mem_pool

Memory pool that library should use as Rx FIFO buffer.

Referenced by ble_device_init(), and ble_init().