Microchip® Advanced Software Framework

at_ble_lecb_connected_t Struct Reference

Parameters of the AT_BLE_LECB_CONNECTED message.

#include <at_ble_api.h>

Data Fields

uint16_t dest_cid
 Destination CID. More...
 
uint16_t dest_credit
 Destination Credit for the LE Credit Based Connection. More...
 
uint16_t le_psm
 LE Protocol/Service Multiplexer. More...
 
uint16_t max_sdu
 Maximum SDU size. More...
 
uint8_t status
 Status. More...
 

uint16_t at_ble_lecb_connected_t::dest_cid

Destination CID.

Referenced by l2cap_connected().

uint16_t at_ble_lecb_connected_t::dest_credit

Destination Credit for the LE Credit Based Connection.

Referenced by l2cap_connected().

uint16_t at_ble_lecb_connected_t::le_psm

LE Protocol/Service Multiplexer.

Referenced by l2cap_connected().

uint16_t at_ble_lecb_connected_t::max_sdu

Maximum SDU size.

Referenced by l2cap_connected().

uint8_t at_ble_lecb_connected_t::status

Status.