Parameters of the AT_BLE_LECB_DATA_RECIEVED message.
#include <at_ble_api.h>
Data Fields | |
uint8_t | data [AT_BLE_LECB_MAX_PKT_SIZE] |
data More... | |
uint16_t | len |
Data length. More... | |
uint16_t | src_cid |
Source channel ID. More... | |
uint16_t | src_credit |
Source remaining credit. More... | |
uint8_t at_ble_lecb_data_recv_t::data[AT_BLE_LECB_MAX_PKT_SIZE] |
data
uint16_t at_ble_lecb_data_recv_t::len |
Data length.
uint16_t at_ble_lecb_data_recv_t::src_cid |
Source channel ID.
uint16_t at_ble_lecb_data_recv_t::src_credit |
Source remaining credit.
Referenced by l2cap_data_recv().