Parameters of the AT_BLE_LECB_DISCONNECTED message.
#include <at_ble_api.h>
Data Fields | |
uint16_t | le_psm |
LE Protocol/Service Multiplexer. More... | |
uint16_t | reason |
Reason. More... | |
uint8_t | status |
Status. More... | |
uint16_t at_ble_lecb_disconnected_t::le_psm |
LE Protocol/Service Multiplexer.
uint16_t at_ble_lecb_disconnected_t::reason |
Reason.
Referenced by l2cap_disconnect().
uint8_t at_ble_lecb_disconnected_t::status |
Status.