UUID type.
#include <at_ble_api.h>
Data Fields | |
at_ble_uuid_type_t | type |
either a 16-Bit UUID or a 128-Bit UUID More... | |
uint8_t | uuid [AT_BLE_UUID_128_LEN] |
If type is 16-Bit, only bytes [0] and [1] are used, otherwise all bytes are used in case of type 128-Bit. More... | |
at_ble_uuid_type_t at_ble_uuid_t::type |
either a 16-Bit UUID or a 128-Bit UUID
Referenced by ancs_enable(), anp_client_characteristic_found_handler(), anp_client_descriptor_found_handler(), anp_client_service_found_handler(), at_ble_characteristic_discover_by_uuid(), at_ble_characteristic_read_by_uuid(), at_ble_primary_service_discover_by_uuid(), bat_init_service(), ble_scan_report_app_event(), blp_init_service(), csc_prf_connected_state_handler(), csc_serv_init(), dis_init_service(), esurl_conf_service_init(), fmp_locator_service_found_handler(), gattc_disc_char_desc_ind_parser(), gattc_disc_char_ind_parser(), gattc_disc_svc_incl_ind_parser(), gattc_disc_svc_ind_parser(), hid_serv_init(), hr_init_service(), init_wifi_con_service(), init_wifi_scan_service(), pas_client_characteristic_found_handler(), pas_client_descriptor_found_handler(), pas_client_service_found_handler(), pas_client_start_service_discovery(), pxp_monitor_scan_data_handler(), pxp_monitor_service_found_handler(), scan_info_parse(), sps_init_service(), time_info_service_found_handler(), and uuid_size().
uint8_t at_ble_uuid_t::uuid |
If type is 16-Bit, only bytes [0] and [1] are used, otherwise all bytes are used in case of type 128-Bit.
LSB format.
Referenced by ancs_enable(), anp_client_characteristic_found_handler(), anp_client_descriptor_found_handler(), anp_client_service_found_handler(), at_ble_characteristic_discover_by_uuid(), at_ble_characteristic_read_by_uuid(), at_ble_primary_service_discover_by_uuid(), at_ble_service_define(), bat_init_service(), ble_scan_report_app_event(), ble_trans_service_advertise(), blp_init_service(), csc_prf_connected_state_handler(), csc_serv_init(), dis_init_service(), esurl_conf_service_init(), fmp_locator_characteristic_found_handler(), fmp_locator_service_found_handler(), gattc_disc_char_desc_ind_parser(), gattc_disc_char_ind_parser(), gattc_disc_svc_incl_ind_parser(), gattc_disc_svc_ind_parser(), hid_serv_init(), hr_init_service(), init_wifi_con_service(), init_wifi_scan_service(), pas_client_characteristic_found_handler(), pas_client_descriptor_found_handler(), pas_client_service_found_handler(), pas_client_start_service_discovery(), pxp_monitor_characteristic_found_handler(), pxp_monitor_scan_data_handler(), pxp_monitor_service_found_handler(), scan_info_parse(), sps_init_service(), time_info_characteristic_found_handler(), time_info_descriptor_found_handler(), time_info_service_found_handler(), and trans_service_init().