Microchip® Advanced Software Framework

#include <collect.h>

Public Member Functions

 LIST_STRUCT (send_queue_list)
 

Data Fields

struct announcement announcement
 
struct collect_callbackscb
 
linkaddr_t current_parent
 
uint8_t eseqno
 
uint8_t is_router
 
clock_time_t keepalive_period
 
struct ctimer keepalive_timer
 
uint8_t max_rexmits
 
struct collect_neighbor_list neighbor_list
 
linkaddr_t parent
 
struct ctimer proactive_probing_timer
 
struct ctimer retransmission_timer
 
uint16_t rtmetric
 
struct packetqueue send_queue
 
clock_time_t send_time
 
uint8_t sending
 
uint8_t seqno
 
uint8_t transmissions
 
struct ctimer transmit_after_scan_timer
 
struct unicast_conn unicast_conn
 

collect_conn::LIST_STRUCT ( send_queue_list  )

struct announcement collect_conn::announcement
struct collect_callbacks* collect_conn::cb
linkaddr_t collect_conn::current_parent
uint8_t collect_conn::eseqno
uint8_t collect_conn::is_router
clock_time_t collect_conn::keepalive_period
struct ctimer collect_conn::keepalive_timer
uint8_t collect_conn::max_rexmits
struct collect_neighbor_list collect_conn::neighbor_list
linkaddr_t collect_conn::parent
struct ctimer collect_conn::proactive_probing_timer
struct ctimer collect_conn::retransmission_timer
uint16_t collect_conn::rtmetric
struct packetqueue collect_conn::send_queue
clock_time_t collect_conn::send_time
uint8_t collect_conn::sending
uint8_t collect_conn::seqno
uint8_t collect_conn::transmissions
struct ctimer collect_conn::transmit_after_scan_timer
struct unicast_conn collect_conn::unicast_conn