Microchip® Advanced Software Framework

credentials Struct Reference

#include <wifi_provisioning.h>

Data Fields

uint8_t passphrase [MAX_WIPROVTASK_PASS_LENGTH]
 
uint8_t passphrase_length
 
uint8_t sec_type
 
uint8_t ssid [MAX_WIPROVTASK_SSID_LENGTH]
 
uint8_t ssid_length