characteristic value information
#include <device_info.h>
Data Fields | |
uint8_t | default_firmware_revision [DIS_CHAR_FIRMWARE_REIVSION_MAX_LEN] |
default firmware revision More... | |
uint8_t | default_hardware_revision [DIS_CHAR_HARDWARE_REVISION_MAX_LEN] |
hardware revision More... | |
uint8_t | default_model_number [DIS_CHAR_MODEL_NUMBER_MAX_LEN] |
model number More... | |
pnp_id_char_value_t | default_pnp_id |
PnP ID. More... | |
uint8_t | default_serial_number [DIS_CHAR_SERIAL_NUMBER_MAX_LEN] |
serial number More... | |
uint8_t | default_software_revision [DIS_CHAR_SOFTWARE_REVISION_MAX_LEN] |
software revision More... | |
system_id_char_value_t | default_system_id |
system id More... | |
uint8_t | ieee_reg_cert_data_list [DIS_CHAR_IEEE_REG_CERT_DATA_LIST_MAX_LEN] |
ieee regulatory certification data list More... | |
uint8_t | manufacturer_name [DIS_CHAR_MANUFACTURER_NAME_MAX_LEN] |
manufacturer name More... | |
uint8_t device_info_char_value_t::default_firmware_revision[DIS_CHAR_FIRMWARE_REIVSION_MAX_LEN] |
default firmware revision
Referenced by dis_init_service().
uint8_t device_info_char_value_t::default_hardware_revision[DIS_CHAR_HARDWARE_REVISION_MAX_LEN] |
hardware revision
Referenced by dis_init_service().
uint8_t device_info_char_value_t::default_model_number[DIS_CHAR_MODEL_NUMBER_MAX_LEN] |
model number
Referenced by dis_init_service().
pnp_id_char_value_t device_info_char_value_t::default_pnp_id |
PnP ID.
Referenced by dis_init_service().
uint8_t device_info_char_value_t::default_serial_number[DIS_CHAR_SERIAL_NUMBER_MAX_LEN] |
serial number
Referenced by dis_init_service().
uint8_t device_info_char_value_t::default_software_revision[DIS_CHAR_SOFTWARE_REVISION_MAX_LEN] |
software revision
Referenced by dis_init_service().
system_id_char_value_t device_info_char_value_t::default_system_id |
system id
Referenced by dis_init_service().
uint8_t device_info_char_value_t::ieee_reg_cert_data_list[DIS_CHAR_IEEE_REG_CERT_DATA_LIST_MAX_LEN] |
ieee regulatory certification data list
Referenced by dis_init_service().
uint8_t device_info_char_value_t::manufacturer_name[DIS_CHAR_MANUFACTURER_NAME_MAX_LEN] |
manufacturer name
Referenced by dis_init_service().