Microchip® Advanced Software Framework

dhcp_msg Struct Reference

Data Fields

uint8_t chaddr [16]
 
uint8_t ciaddr [4]
 
uint8_t file [128]
 
uint16_t flags
 
uint8_t giaddr [4]
 
uint8_t hlen
 
uint8_t hops
 
uint8_t htype
 
uint8_t op
 
uint8_t options [312]
 
uint16_t secs
 
uint8_t siaddr [4]
 
uint8_t sname [64]
 
uint8_t xid [4]
 
uint8_t yiaddr [4]
 

uint8_t dhcp_msg::chaddr

Referenced by msg_for_me(), and parse_msg().

uint8_t dhcp_msg::ciaddr
uint8_t dhcp_msg::file
uint16_t dhcp_msg::flags
uint8_t dhcp_msg::giaddr
uint8_t dhcp_msg::hlen
uint8_t dhcp_msg::hops
uint8_t dhcp_msg::htype
uint8_t dhcp_msg::op

Referenced by msg_for_me(), and parse_msg().

uint8_t dhcp_msg::options
uint16_t dhcp_msg::secs
uint8_t dhcp_msg::siaddr
uint8_t dhcp_msg::sname
uint8_t dhcp_msg::xid

Referenced by msg_for_me(), and parse_msg().

uint8_t dhcp_msg::yiaddr

Referenced by parse_msg().