Eddystone-TLM frame data.
#include <eddystone.h>
Data Fields | |
uint16_t | battery_voltage_mV |
Batter voltage in mV units. More... | |
int16_t | temperature |
Temperature in 8:8 fixed point representation. More... | |
uint16_t eddystone_tlm_data_t::battery_voltage_mV |
Batter voltage in mV units.
Referenced by eddystone_create_tlm_frame().
int16_t eddystone_tlm_data_t::temperature |
Temperature in 8:8 fixed point representation.
Referenced by eddystone_create_tlm_frame(), and main().