Microchip® Advanced Software Framework

esuid_data_t Struct Reference

Eddystone-UID beacon data.

Data Fields

beacon_id_t beacon_id
 16-byte Beacon ID. More...
 
at_ble_tx_power_level_t radio_tx_power
 Radio TX power to be set in the device to achieve the above TX power at 0 meters. More...
 
int8_t tx_power_0m
 Tx power at 0 meters, in dBm; Valid range [-100 dBm, +20 dBm]. More...
 

beacon_id_t esuid_data_t::beacon_id
at_ble_tx_power_level_t esuid_data_t::radio_tx_power

Radio TX power to be set in the device to achieve the above TX power at 0 meters.

Referenced by eddystone_create_uid_frame(), eddystone_set_uid_calib_tx_power(), and esuid_data_reset().

int8_t esuid_data_t::tx_power_0m

Tx power at 0 meters, in dBm; Valid range [-100 dBm, +20 dBm].

Referenced by eddystone_create_uid_frame(), eddystone_set_uid_calib_tx_power(), and esuid_data_reset().