Data Fields | |
uip_ip4addr_t | destipaddr |
uip_ipaddr_t | destipaddr |
struct ip64_eth_hdr | ethhdr |
struct uip_eth_hdr | ethhdr |
uint16_t | ipchksum |
uint8_t | ipid [2] |
uint8_t | ipoffset [2] |
uint8_t | len [2] |
uint8_t | proto |
uip_ip4addr_t | srcipaddr |
uip_ipaddr_t | srcipaddr |
uint8_t | tos |
uint8_t | ttl |
uint8_t | vhl |
uip_ip4addr_t ethip_hdr::destipaddr |
uip_ipaddr_t ethip_hdr::destipaddr |
struct ip64_eth_hdr ethip_hdr::ethhdr |
struct uip_eth_hdr ethip_hdr::ethhdr |
uint16_t ethip_hdr::ipchksum |
uint8_t ethip_hdr::ipid |
uint8_t ethip_hdr::ipoffset |
uint8_t ethip_hdr::len |
uint8_t ethip_hdr::proto |
uip_ip4addr_t ethip_hdr::srcipaddr |
uip_ipaddr_t ethip_hdr::srcipaddr |
uint8_t ethip_hdr::tos |
uint8_t ethip_hdr::ttl |
uint8_t ethip_hdr::vhl |