Structure that contains the lengths of the various addressing and security fields in the 802.15.4 header.
This structure is used in frame802154_create()
Data Fields | |
uint8_t | aux_sec_len |
Length (in bytes) of aux security header field. More... | |
uint8_t | dest_addr_len |
Length (in bytes) of destination address field. More... | |
uint8_t | dest_pid_len |
Length (in bytes) of destination PAN ID field. More... | |
uint8_t | src_addr_len |
Length (in bytes) of source address field. More... | |
uint8_t | src_pid_len |
Length (in bytes) of source PAN ID field. More... | |
uint8_t field_length_t::aux_sec_len |
Length (in bytes) of aux security header field.
Referenced by field_len(), frame802154_create(), and frame802154_hdrlen().
uint8_t field_length_t::dest_addr_len |
Length (in bytes) of destination address field.
Referenced by field_len(), frame802154_create(), and frame802154_hdrlen().
uint8_t field_length_t::dest_pid_len |
Length (in bytes) of destination PAN ID field.
Referenced by field_len(), frame802154_create(), and frame802154_hdrlen().
uint8_t field_length_t::src_addr_len |
Length (in bytes) of source address field.
Referenced by field_len(), frame802154_create(), and frame802154_hdrlen().
uint8_t field_length_t::src_pid_len |
Length (in bytes) of source PAN ID field.
Referenced by field_len(), frame802154_create(), and frame802154_hdrlen().