Microchip® Advanced Software Framework

htp_app Struct Reference

#include <htpt_app.h>

Data Fields

at_ble_htpt_temp_flags flags
 
uint16_t max_meaurement_intv
 
uint16_t measurement_interval
 
uint16_t min_measurement_intv
 
at_ble_htpt_db_config_flag optional
 
at_ble_htpt_sec_level security_lvl
 
uint32_t temperature
 
at_ble_htpt_temp_type temperature_type
 

uint16_t htp_app::max_meaurement_intv

Referenced by htp_init(), and htp_init_defaults().

uint16_t htp_app::measurement_interval
uint16_t htp_app::min_measurement_intv

Referenced by htp_init(), and htp_init_defaults().

at_ble_htpt_db_config_flag htp_app::optional

Referenced by htp_init(), and htp_init_defaults().

at_ble_htpt_sec_level htp_app::security_lvl

Referenced by htp_init(), and htp_init_defaults().

uint32_t htp_app::temperature

Referenced by htp_init_defaults().