Data Fields | |
uint32_t | timer_frequency |
void * | timer_id |
struct tc_module | timer_instance |
uint32_t | timer_usage |
uint32_t hw_timer_struct::timer_frequency |
Referenced by platform_create_hw_timer(), and platform_start_bus_timer().
void * hw_timer_struct::timer_id |
struct tc_module hw_timer_struct::timer_instance |
uint32_t hw_timer_struct::timer_usage |
Referenced by platform_create_hw_timer(), and platform_delete_bus_timer().