Configure for I2S pin.
#include <i2s.h>
Data Fields | |
bool | enable |
Enable this pin for I2S module. More... | |
uint8_t | gpio |
GPIO index to access the pin. More... | |
uint8_t | mux |
Pin function MUX. More... | |
bool i2s_pin_config::enable |
Enable this pin for I2S module.
Referenced by _configure_i2s(), i2s_clock_unit_get_config_defaults(), i2s_clock_unit_set_config(), i2s_serializer_get_config_defaults(), i2s_serializer_set_config(), and setup_i2s().
uint8_t i2s_pin_config::gpio |
GPIO index to access the pin.
Referenced by _configure_i2s(), i2s_clock_unit_get_config_defaults(), i2s_clock_unit_set_config(), i2s_serializer_get_config_defaults(), i2s_serializer_set_config(), and setup_i2s().
uint8_t i2s_pin_config::mux |
Pin function MUX.
Referenced by _configure_i2s(), i2s_clock_unit_get_config_defaults(), i2s_clock_unit_set_config(), i2s_serializer_get_config_defaults(), i2s_serializer_set_config(), and setup_i2s().