Microchip® Advanced Software Framework

icmpv6_hdr Struct Reference

Data Fields

uint16_t icmpchksum
 
uint8_t icode
 
uint16_t id
 
uint16_t seqno
 
uint8_t type
 

uint16_t icmpv6_hdr::icmpchksum

Referenced by ip64_4to6().

uint8_t icmpv6_hdr::icode
uint16_t icmpv6_hdr::id
uint16_t icmpv6_hdr::seqno
uint8_t icmpv6_hdr::type

Referenced by ip64_4to6(), and ip64_6to4().