Microchip® Advanced Software Framework

ip64_dhcpc_state Struct Reference

#include <ip64-dhcpc.h>

Data Fields

struct uip_udp_connconn
 
uip_ipaddr_t default_router
 
uip_ipaddr_t dnsaddr
 
struct etimer etimer
 
uip_ipaddr_t ipaddr
 
uint16_t lease_time [2]
 
const void * mac_addr
 
int mac_len
 
uip_ipaddr_t netmask
 
struct pt pt
 
uint8_t serverid [4]
 
char state
 
uint32_t ticks
 

struct uip_udp_conn* ip64_dhcpc_state::conn
uip_ipaddr_t ip64_dhcpc_state::default_router

Referenced by ip64_dhcpc_configured().

uip_ipaddr_t ip64_dhcpc_state::dnsaddr

Referenced by ip64_dhcpc_configured().

struct etimer ip64_dhcpc_state::etimer
uip_ipaddr_t ip64_dhcpc_state::ipaddr

Referenced by ip64_dhcpc_configured().

uint16_t ip64_dhcpc_state::lease_time[2]
const void* ip64_dhcpc_state::mac_addr
int ip64_dhcpc_state::mac_len
uip_ipaddr_t ip64_dhcpc_state::netmask

Referenced by ip64_dhcpc_configured().

struct pt ip64_dhcpc_state::pt
uint8_t ip64_dhcpc_state::serverid[4]
char ip64_dhcpc_state::state
uint32_t ip64_dhcpc_state::ticks